For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKR TK VZ - 3-way ball valve in block design
Bill of material
3 BKR 10 TK VZ
DES
Identifier
3 BKR 10 TK VZ
DN
Nominal diameter
10 mm
G
Connecting thread
G 3/8" -19
OL
Overlap
negative (open)
LW
Clearance
9.0 mm
OP
Operating pressure
PN 400
AF
Width across flats
9 mm
SF
Safety factor
1.5
L
Length
73 mm
L1
Length
43.2 mm
B
Width
32 mm
H1
Height
38 mm
H2
Connection height
16.25 mm
L10
Length
35 mm
X
Length
19 mm
S
Plate thickness
3 mm
I
Thread length
14.5 mm
SW1
Width across flats
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.